您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
čeština
Deutsch
English
français
magyar
italiano
polski
English
Ensat®-SBN - Threaded insert, self tapping with safety groove - for application in metal
Kerb-Konus
Threaded inserts for metal
Ensat®
Powered by
CAD模型選擇
{kerb_konus/ds20/ensat/ensat_sbn_3170.prj},{NB=KerbKonus 318000080110},{AX=8.0},{E=12.0},{P=1.50},{PX=1.51},{B=14.0},{SB=3.6},{KL=1.8},{ZD=10.8},{T=17.0},{KHA=1.0},{KHE=1.8},{SBH=2.8},{B3=10.0},{E3=2.0},{ARTNRX=318000080},{BOHRUNG=PDF},{MONTAGE=PDF},{INFO=PDF},{MAT=110}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External thread
[mm]
P
Pitch
[mm]
PX
k. A.
[mm]
B
Length
[mm]
T
Minimum borehole depth for blind holes
[mm]
L
Bore hole diameter (guideline value)
[mm]
B3
Notched stud
[mm]
E3
Notched stud
[mm]
KerbKonus 317000040110
317000040110
M4
6.5
0.80
0.80
6.0
8.0
6.1 - 6.2
4.0
2.0
KerbKonus 318000040110
318000040110
M4
6.5
0.80
0.80
8.0
10.0
6.1 - 6.2
6.0
2.0
KerbKonus 317000050110
317000050110
M5
8.0
1.00
1.01
7.0
9.0
7.6 - 7.7
4.0
2.0
KerbKonus 318000050110
318000050110
M5
8.0
1.00
1.01
10.0
13.0
7.6 - 7.7
6.0
2.0
KerbKonus 317000060110
317000060110
M6
10.0
1.25
1.25
8.0
10.0
9.5 - 9.6
6.0
2.0
KerbKonus 318000060110
318000060110
M6
10.0
1.25
1.25
12.0
15.0
9.5 - 9.6
10.0
2.0
KerbKonus 317000080110
317000080110
M8
12.0
1.50
1.51
9.0
11.0
11.3 - 11.5
6.0
2.0
KerbKonus 318000080110
318000080110
M8
12.0
1.50
1.51
14.0
17.0
11.3 - 11.5
10.0
2.0
KerbKonus 317000100110
317000100110
M10
14.0
1.50
1.51
10.0
13.0
13.3 - 13.5
6.0
2.0
KerbKonus 318000100110
318000100110
M10
14.0
1.50
1.51
18.0
22.0
13.3 - 13.5
16.0
2.0
KerbKonus 317000120110
317000120110
M12
16.0
1.75
1.75
12.0
15.0
15.2 - 15.4
10.0
2.0
KerbKonus 318000120110
318000120110
M12
16.0
1.75
1.75
22.0
26.0
15.2 - 15.4
16.0
2.0
KerbKonus 317000140110
317000140110
M14
18.0
2.00
2.00
14.0
17.0
17.2 - 17.4
10.0
2.0
KerbKonus 318000140110
318000140110
M14
18.0
2.00
2.00
24.0
28.0
17.2 - 17.4
16.0
2.0
KerbKonus 317000160110
317000160110
M16
20.0
2.00
2.00
14.0
17.0
19.2 - 19.4
10.0
2.0
KerbKonus 318000160110
318000160110
M16
20.0
2.00
2.00
24.0
28.0
19.2 - 19.4
16.0
2.0
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處