OK
??
Welcome
CAD models
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome
CAD models
User Profile Desktop
Catalog navigation
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
čeština
Deutsch
English
français
magyar
italiano
polski
English
Ensat®-3F - Threaded insert, thread forming
Kerb-Konus
Threaded inserts for plastic and wood
Ensat®
CAD model selection
(kerb_konus/ds30/ensat/ensat_3f_3050.prj)({NB=KerbKonus 305000040800},{ARTNRX=305000040800},{AX=4.0},{E=6.5},{P=0.75},{B=8.0},{SR=13.0},{KD=5.80},{KL=2.0},{L=6.0 - 6.1},{T=9.0},{W=>=0.25 - 0.9 E},{MAT=Messing},{BOHRUNG=PDF},{MONTAGE=PDF},{INFO=PDF},{ARX=5.9})
Filter settings
Apply filter
Remove filter
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Generate CAD
Generate PDF datasheet
Request for quotation
1
2
3
4
LINA
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External thread
[mm]
P
Pitch
[mm]
B
Length
[mm]
L
Receiving hole dia. for plastics (guideline values)
[mm]
T
Minimum drill hole depth in case of blind holes
[mm]
W
Edge distanceguideline values for plastics
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KerbKonus 305000030800
305000030800
M3
5.0
0.50
6.0
4.6 - 4.7
7.0
>=0.25 - 0.9 E
Brass
KerbKonus 305000040800
305000040800
M4
6.5
0.75
8.0
6.0 - 6.1
9.0
>=0.25 - 0.9 E
Brass
KerbKonus 305000050800
305000050800
M5
8.0
1.00
10.0
7.3 - 7.5
11.0
>=0.25 - 0.9 E
Brass
KerbKonus 305000060800
305000060800
M6
10.0
1.50
14.0
8.9 - 9.2
15.0
>=0.25 - 0.9 E
Brass
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices